Symbol Generator

Functions for Generate Symbol.

Classes

class keysight.ads.de.experimental.generate_symbol.SymbolGenerator
__init__(symbol_design: Design, source_design: Design, lead_len: float, lead_spacing: float)
generate_symbol() None
property is_add_ref_pin: bool
property is_dual_symbol_type: bool
property is_pin_one_warn_off: bool
property is_use_one_pin_per_em_port: bool
property is_use_pin_net_text_label: bool
property is_use_single_line_body: bool
property order: OrderType
property pin_shape: str
property should_replace: bool

Enumerated Types

class keysight.ads.de.experimental.generate_symbol.OrderType

Bases: Enum

ORDER_LOCATION = 0
ORDER_NUMBER1 = 1
ORDER_NUMBER2 = 2
ORDER_NUMBER3 = 3
ORDER_NUMBER4 = 4
On this page